??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 18,0-BS-1
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 18,0-BS-1
VERF
Availability
Available
BC
Order code
BAM00F2
TC
Product identifier
BES 18,0-BS-1
PX
Product view
42832_01
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.007 Kg
TRAFFIC
Customs number
39263000
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting clamp, Use = for sensors Ø18 mm and M18, for read/write heads Ø18 mm, Material = PA 6, Dimension = 36 x 12 x 26 mm, Mounting part = Screws, clamps
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.